• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Welding Adapter PF30° MIS Male Welding 90° Elbow

Part Number

Configured Part Number is shown.

Part Number
2934-04
2934-06
2934-08
2934-12
2934-16
Part NumberVolume DiscountDays to Ship Connection screw T1 Pipe O.D.
(mm)
I.D.
(φ)
Available

Quote

1/413.814.3
Available

Quote

3/817.317.8
Available

Quote

1/221.722.2
Available

Quote

3/427.227.7
Available

Quote

13434.5

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°MIS Connecting Thread Type M2 Weld-On

Additional Products in this Category

Tech Support