• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Handle for Sliding Door FD-150-H-B

Part Number

Configured Part Number is shown.

 
Part Number
FD-150-H-B-L
FD-150-H-B-R
Part NumberVolume DiscountDays to Ship Left/Right Reversed Product Code
Available

11 Days or more

For Left Opening64221
Available

11 Days or more

Right Opening Used64080

Loading...

  1. 1

Basic Information

Types Door Pulling Handle Material Brass Press-Casting Surface Finish Chrome Plating
Full Length(mm) 395 Overall width(mm) 50 Thickness(mm) 68

Additional Products in this Category

Tech Support