• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ventilator (Air Pressure Adjustment Valve) FE-604

Part Number

Configured Part Number is shown.

FE-604

 
Part Number
FE-604
Part NumberVolume DiscountDays to Ship Product Code
Available

10 Days or more

65100

Loading...

  1. 1

Basic Information

Application For intake and exhaust Vertically long(mm) 176 Horizontal Width(mm) 176
Thickness(mm) 16.5 Applicable panel thickness(mm) 85~150 Material Polypropylene
Collar Ivory Operating Temperature -40℃~+60℃ Rated Voltage(V) AC100

Please check the type/dimensions/specifications of the part FE-604 in the Ventilator (Air Pressure Adjustment Valve) FE-604 series.

Additional Products in this Category

Tech Support