• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

General-Use, Solenoid Lock (Locks When Powered), LE-33-23

Part Number

Configured Part Number is shown.

LE-33-23

 
Part Number
LE-33-23
Part NumberVolume DiscountDays to Ship RoHSProduct Code

7 Days or more

1050235

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 48 Main Body Width(mm) 14 Main Body Height(mm) 18.7
Stroke(mm) 3 Latch extrusion force(N) 0.25 Ambient Operating Temperature -5℃~+40℃
Ambient Operating Temperature 85% RH or Less Part Number Energized locking type Lead Wire(mm) 200
Rated Voltage DC24V Withstand Voltage AC1000/min

Please check the type/dimensions/specifications of the part LE-33-23 in the General-Use, Solenoid Lock (Locks When Powered), LE-33-23 series.

Additional Products in this Category

Tech Support