Rod Controller AC-100-C

Part Number

Configured Part Number is shown.

AC-100-C

 
Part Number
AC-100-C
Part NumberVolume DiscountDays to Ship Product Code Note
Available

11 Days or more

02691The clasp is sold separately

Loading...

  1. 1

Basic Information

Application Switchboard, Control panel, Cubicle, Inspection door Types Rod controller Material Main body: Zinc alloy (ZDC)/Base plate: Stainless steel plate (SUS304)
Finish Main body: Chrome plating (MZCr)/Base plate: Electrolytic polishing Selfishly Left/Right Combination Type Full Length(mm) 160
Overall width(mm) 70 Full height(mm) 67 Applicable Knobs 0061-H, 0062-H, 0061-5

Additional Products in this Category

Tech Support