Plastic Flush Handle AP-874

Part Number

Configured Part Number is shown.

AP-874

 
Part Number
AP-874
Part NumberVolume DiscountDays to Ship Product Code
Available

10 Days or more

01332

Loading...

  1. 1

Basic Information

Application Trunk lid and one touch door of a bus, etc. Key T0230 Main body length(mm) 104
Main Body Width(mm) 154 Depth(mm) 48 Material Polyacetal (POM)
Collar Gray Types Handle body Accessory Two keys

Please check the type/dimensions/specifications of the part AP-874 in the Plastic Flush Handle AP-874 series.

Additional Products in this Category

Tech Support