• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Double Snatch Lock Handle A-887

Part Number

Configured Part Number is shown.

A-887

 
Part Number
A-887
Part NumberVolume DiscountDays to Ship Product Code
Available

27 Days or more

03489

Loading...

  1. 1

Basic Information

Application Special purpose truck/One-touch door of a construction machine, etc. Key T0230 Main body length(mm) 130
Main Body Width(mm) 176 Material Handle: Aluminum alloy (ADC)/Lock: Cold rolled steel plate (SPCC) Surface Finish Handle: baked paint finish (Silver metallic)/Lock: Zinc plating chromate treatment (MFZn-C)
Types Handle body Specifications External operation handle Accessory Two keys

Please check the type/dimensions/specifications of the part A-887 in the Double Snatch Lock Handle A-887 series.

Additional Products in this Category

Tech Support