• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Face-Mounted Stainless Steel Handle FA-1947

Part Number

Configured Part Number is shown.

 
Part Number
FA-1947-1
FA-1947-2
Part NumberVolume DiscountDays to Ship Key Accessory Product Code
Available

11 Days or more

T0230Two keys60858
Available

11 Days or more

No Key-60859

Loading...

  1. 1

Basic Information

Application Special purpose truck, Container car, Refrigerator truck Right and Left Left/Right Combination Type Main body length(mm) 204
Main Body Width(mm) 266.5 Material Main body: Cold rolled stainless steel (304 Stainless Steel)/Grip: Elastomer resin Surface Finish Mirror Surface Buff Polishing
Types Handle body

Additional Products in this Category

Tech Support