• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Stainless Steel Double-Sickle Handle A-1299

Part Number

Configured Part Number is shown.

A-1299

 
Part Number
A-1299
Part NumberVolume DiscountDays to Ship Product Code Note
Available

51 Days or more

01355Since a hook is attached to both sides, the sliding door can be fixed even while it is opened.

Loading...

  1. 1

Basic Information

Application Door for ship, Sash sliding door, Chemical factory Types Handle body Material Stainless Steel Plate (304 Stainless Steel) (316 Stainless Steel for Hook Only)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Number of Keys Difference of Keys
Full Length(mm) 160 Overall width(mm) 50 Plate Thickness(mm) 20~24
Accessory Strike plate, 2 keys

Please check the type/dimensions/specifications of the part A-1299 in the Stainless Steel Double-Sickle Handle A-1299 series.

Additional Products in this Category

Tech Support