• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

For Stainless Steel Bolt Cap B-1129

Part Number

Configured Part Number is shown.

B-1129-H

 
Part Number
B-1129-H
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Length L or l (mm) 50 Mounting Hole Shape No Basic Shape Dedicated handle
Material Stainless Steel Plate Surface Treatment (Details) Barrel Grinding Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part B-1129-H in the For Stainless Steel Bolt Cap B-1129 series.

Additional Products in this Category

Tech Support