• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Swivel Casters for Heavy Loads without Stopper K-100HBG

Part Number

Configured Part Number is shown.

K-100HBG-75-PB

 
Part Number
K-100HBG-75-PB
Part NumberVolume DiscountDays to Ship Application Load Category Product CD
Available

6 Days or more

Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipmentFor Heavy Load30087

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Allowable Load Range(daN) 140.01~220.00 Allowable Load(daN) 215 Mounting height(mm) 106
Wheel Material Phenol Resin Wheel Characteristics Chemical Resistance Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 71 Mounting Hole Pitch Transverse Direction P2(mm) 71
Plate Length L1(mm) 90 Plate Width W1(mm) 90 Wheel Dia. D(φ) 75
Wheel Width(mm) 38 Swivel Radius(mm) 82

Additional Products in this Category

Tech Support