• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Miyoshi Block, Bearing Holder, BBW Type (Height Adjusting Block)

Part Number

Configured Part Number is shown.

 
Part Number
BBW-102
BBW-103
BBW-104
BBW-105
BBW-106
BBW-107
BBW-202
BBW-203
BBW-204
BBW-205
BBW-206
BBW-207
Part NumberVolume DiscountDays to Ship RoHSWidth T
(mm)
Height H
(mm)
Screw Hole Pitch S
(mm)
Mounting Screw Compatible Block
Available

20 Days or more

10321018M3X20LUPW/URW-203/204/205
Available

20 Days or more

10321020M3X20LUPW/URW-306/307
Available

20 Days or more

10451025M3X25LUPW, URW-408, 409 , 410
Available

20 Days or more

10451030M4X25LUPW, URW-511, 512, 513, 513
Available

20 Days or more

10601038M5X30LUPW/URW-615/616/617/618
Available

20 Days or more

10601042M5X30LUPW/URW-719/720/721/722
Available

20 Days or more

10322018M3X30LUPW/URW-203/204/205
Available

20 Days or more

10322020M3X30LUPW/URW-306/307
Available

20 Days or more

10452025M3X35LUPW, URW-408, 409 , 410
Available

20 Days or more

10452030M4X35LUPW, URW-511, 512, 513, 513
Available

20 Days or more

10602038M5X40LUPW/URW-615/616/617/618
Available

20 Days or more

10602042M5X40LUPW/URW-719/720/721/722

Loading...

  1. 1

Basic Information

Main Body Shape T Type Housing Material A2017 Type Bearing holder set, Outer ring captured type
Surface Treatment No

Additional Products in this Category

Tech Support