• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Class 10K, Flanged Gate Valve (External Screw)

Class 10K, Flanged Gate Valve (External Screw)
  • Volume Discount

Stainless steel valve U Series. For general purpose and construction equipment.

Part Number

Configured Part Number is shown.

Part Number
10USRF-VN-65A
10USRF-VN-80A
10USRF-VN-100A
Part NumberVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Operating Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Available

Quote

2 1/2B(65A)2 1/2B(65A)~260190357180
Available

Quote

3B(80A)3B(80A)~260208417200
Available

Quote

4B(100A)4B(100A)~260229508224

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CF-8 Stainless Steel Cast Applicable Fluids Water / Oil / Gas / Saturated Steam
Nominal Pressure 10K Type of Gate Valve Outside Screw Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Operation Mode Manual
Details of Maximum Allowable Pressure (Vapor and water and oil and gas which are 260℃ or less)(MPa) 1.1

Additional Products in this Category

Tech Support