• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 4/20 to 8:00 a.m. (CDT) 4/21/2019. We apologize for the inconvenience.

S800 Type, Tempered Steel Globe Valve

S800 Type, Tempered Steel Globe Valve

Handle is abundant in strength and operability. Does not cause seizure nor galling.

Part Number

Configured Part Number is shown.

Part Number
SF-GF-10A
SF-GF-15A
SF-GF-20A
SF-GF-25A
SF-GF-32A
SF-GF-40A
SF-GF-50A
Part NumberVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side, Connection Type Control Side Naminal Pipe Threads B name (A name) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
The size of the socket welded tube

Quote

[Tube Flange] Pipe flange-3/8B(10A)[Tube Flange] Pipe flange-3/8B(10A)7916589-

Quote

[Tube Flange] Pipe flange-1/2B(15A)[Tube Flange] Pipe flange-1/2B(15A)7916589-

Quote

[Tube Flange] Pipe flange-3/4B(20A)[Tube Flange] Pipe flange-3/4B(20A)9217089-

Quote

[Tube Flange] Pipe flange-1B(25A)[Tube Flange] Pipe flange-1B(25A)111202.5102-

Quote

[Tube Flange] Pipe flange-1 1/4B(32A)[Tube Flange] Pipe flange-1 1/4B(32A)152251.5146-

Quote

[Tube Flange] Pipe flange-1 1/2B(40A)[Tube Flange] Pipe flange-1 1/2B(40A)152251.5146-

Quote

[Tube Flange] Pipe flange-2B(50A)[Tube Flange] Pipe flange-2B(50A)172285.5178-

Loading...

  1. 1

Basic Information

Applicable Fluid Water Main Body Shape Straight Nominal Pressure 800 Type
Body Material SFVC2A Handle Shape Round-shaped handle

Additional Products in this Category

Tech Support