125C Type Lead Free Bronze Screw-in PTFE Disc-Contained Globe Valve (Part Numbers)

125C Type Lead Free Bronze Screw-in PTFE Disc-Contained Globe Valve
  • Volume Discount

Lead-free copper alloy enables the provision of safe water. Lead free copper alloy valves for supplying hot and cold water.

Part Number

Configured Part Number is shown.

Part Number
L125C-BD-N-15A
L125C-BD-N-20A
L125C-BD-N-25A
L125C-BD-N-32A
L125C-BD-N-40A
L125C-BD-N-50A
Part NumberVolume DiscountDays to Ship Glove Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Operating Temperature Range
(℃)
Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
Available

Quote

Standard[1/2B] 1/2B(15A)~100[1/2B] 1/2B(15A)5710163
Available

Quote

Standard3/4B(20A)~1003/4B(20A)6611170
Available

Quote

Standard1B(25A)~1001B(25A)7612080
Available

Quote

Standard1 1/4B(32A)~1001 1/4B(32A)8814090
Available

Quote

Standard1 1/2B(40A)~1001 1/2B(40A)100156100
Available

Quote

Standard2B(50A)~1002B(50A)120184110

Loading...

  1. 1

Basic Information

Applicable Fluid Water Main Body Shape Straight Nominal Pressure 125 Type
Body Material CAC911 lead-free bronze casting Operation Method Manual Supply Side, Connection Type Rc
Handle Shape Round-shaped handle Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow which is 100℃ or less)(MPa) 1.2

Additional Products in this Category

Tech Support