• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pressure Switch (Part Numbers)

Part Number
BN-1213-10
BN-1217T-6
BN-1218-10
BN-1252-10
BN-1254-10
Part NumberVolume DiscountDays to Ship Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(℃)
Operating Pressure
(MPa)
Set Pressure Range
(MPa)
Contact Capacity Pressure Resistance
(MPa)
Available

6 Days or more

Female ThreadG3/85~600~0.80.03~0.31c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A1.0
Available

9 Days or more

Male thread[Rc (R)] R1/85~600~0.80.1~0.71c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A1.0
Available

6 Days or more

Female ThreadG3/85~600~0.80.1~0.81c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A1.0
Available

6 Days or more

Male thread[Rc (R)] R3/85~600~2.00.5~2.01c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A3.0
Available

9 Days or more

Male thread[Rc (R)] R3/85~600~4.02.0~4.01c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A6.0

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Detectable Flow Rate(L/min) to less than 10
Output Method Switch Number of Output Points 1

Additional Products in this Category

Tech Support