• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Stainless Steel Butt Weld Tubing for Fitting 180° Elbow [Short]

Stainless Steel Butt Weld Tubing for Fitting 180° Elbow [Short]

JIS B 2312, JIS B 2313-compliant butt-welded pipe fitting. Three types of materials available: SUS304W, SUS316LW, and SUS316W. Provided in SCH 10 S, 20 S, and 40 S pipes.

Part Number

Configured Part Number is shown.

Part Number
SUS304W-180E-S-1B-SCH10
SUS304W-180E-S-1B-SCH20
SUS304W-180E-S-2B-SCH10
SUS304W-180E-S-2B-SCH20
SUS304W-180E-S-2B-SCH40
SUS304W-180E-S-3B-SCH10
SUS304W-180E-S-3B-SCH20
SUS304W-180E-S-3B-SCH40
SUS304W-180E-S-4B-SCH10
SUS304W-180E-S-4B-SCH20
SUS304W-180E-S-4B-SCH40
SUS304W-180E-S-5B-SCH10
SUS304W-180E-S-5B-SCH20
SUS304W-180E-S-5B-SCH40
SUS304W-180E-S-6B-SCH20
SUS304W-180E-S-6B-SCH40
SUS304W-180E-S-8B-SCH10
SUS304W-180E-S-8B-SCH20
SUS304W-180E-S-8B-SCH40
SUS304W-180E-S-11/2B-SCH10
SUS304W-180E-S-11/2B-SCH20
SUS304W-180E-S-11/2B-SCH40
SUS304W-180E-S-11/4B-SCH10
SUS304W-180E-S-11/4B-SCH20
SUS304W-180E-S-11/4B-SCH40
SUS304W-180E-S-12B-SCH10
SUS304W-180E-S-12B-SCH20
SUS304W-180E-S-12B-SCH40
SUS304W-180E-S-21/2B-SCH10
SUS304W-180E-S-21/2B-SCH20
SUS304W-180E-S-21/2B-SCH40
SUS304W-180E-S-31/2B-SCH10
SUS304W-180E-S-31/2B-SCH20
SUS304W-180E-S-31/2B-SCH40
SUS316LW-180E-S-1B-SCH10
SUS316LW-180E-S-1B-SCH20
SUS316LW-180E-S-1B-SCH40
SUS316LW-180E-S-2B-SCH10
SUS316LW-180E-S-2B-SCH20
SUS316LW-180E-S-2B-SCH40
SUS316LW-180E-S-3B-SCH10
SUS316LW-180E-S-3B-SCH20
SUS316LW-180E-S-3B-SCH40
SUS316LW-180E-S-4B-SCH10
SUS316LW-180E-S-4B-SCH20
SUS316LW-180E-S-4B-SCH40
SUS316LW-180E-S-5B-SCH10
SUS316LW-180E-S-5B-SCH20
SUS316LW-180E-S-5B-SCH40
SUS316LW-180E-S-6B-SCH10
SUS316LW-180E-S-6B-SCH20
SUS316LW-180E-S-8B-SCH10
SUS316LW-180E-S-8B-SCH20
SUS316LW-180E-S-11/2B-SCH10
SUS316LW-180E-S-11/2B-SCH20
SUS316LW-180E-S-11/2B-SCH40
SUS316LW-180E-S-11/4B-SCH10
SUS316LW-180E-S-11/4B-SCH20
SUS316LW-180E-S-11/4B-SCH40
SUS316LW-180E-S-12B-SCH10
Part NumberVolume DiscountDays to Ship Material Nominal Thickness Nominal Dia.

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH101B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH201B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH102B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH202B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH402B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH103B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH203B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH403B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH104B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH204B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH404B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH105B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH205B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH405B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH206B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH406B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH108B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH208B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH408B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH101 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH201 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH401 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH101 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH201 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH401 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH1012B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH2012B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH4012B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH102 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH202 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH402 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH103 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH203 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS304W)SCH403 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH101B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH201B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH401B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH102B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH202B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH402B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH103B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH203B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH403B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH104B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH204B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH404B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH105B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH205B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH405B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH106B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH206B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH108B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH208B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH101 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH201 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH401 1/2B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH101 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH201 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH401 1/4B

Quote

[Stainless Steel] Stainless Steel (SUS316LW)SCH1012B

Loading...

Basic Information

Type Butt Welding Type Fitting Shape 180° Elbow Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Tech Support