Clinching Nut (for Thin Plates)【1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SMP-M2.5-SUS
SMP-M3-SUS
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)

1,000 Pieces Per Package

Available

Quote

102.50.45

1,000 Pieces Per Package

Available

Quote

1030.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Sales Unit Box/package Surface Treatment (Details) Passivation Treatment
A(Max)(mm) 0.61 Min. Thickness(mm) 0.64

Additional Products in this Category

Tech Support