Self-clinching Broaching Spacer【1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TKFE-M3-3-3W
TKFE-M3-4-3W
TKFE-M3-6-3W
TKFE-M3-8-3W
TKFE-M3-10-3W
TKFE-M4-3-3W
TKFE-M4-4-3W
TKFE-M4-6-3W
TKFE-M4-8-3W
TKFE-M4-10-3W
TKFES-M3-6-SUS
TKFES-M3-8-SUS
TKFES-M3-10-SUS
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Full Length L
(mm)
Pitch
(mm)

1,000 Pieces Per Package

13 Days or more

103IronTrivalent ChromateTrivalent White30.5

1,000 Pieces Per Package

13 Days or more

103IronTrivalent ChromateTrivalent White40.5

1,000 Pieces Per Package

13 Days or more

103IronTrivalent ChromateTrivalent White60.5

1,000 Pieces Per Package

13 Days or more

103IronTrivalent ChromateTrivalent White80.5

1,000 Pieces Per Package

13 Days or more

103IronTrivalent ChromateTrivalent White100.5

1,000 Pieces Per Package

13 Days or more

104IronTrivalent ChromateTrivalent White30.7

1,000 Pieces Per Package

13 Days or more

104IronTrivalent ChromateTrivalent White40.7

1,000 Pieces Per Package

13 Days or more

104IronTrivalent ChromateTrivalent White60.7

1,000 Pieces Per Package

13 Days or more

104IronTrivalent ChromateTrivalent White80.7

1,000 Pieces Per Package

13 Days or more

104IronTrivalent ChromateTrivalent White100.7

1,000 Pieces Per Package

13 Days or more

103Stainless SteelNoNo60.5

1,000 Pieces Per Package

13 Days or more

103Stainless SteelNoNo80.5

1,000 Pieces Per Package

13 Days or more

103Stainless SteelNoNo100.5

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package

Additional Products in this Category

Tech Support