• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 4/20 to 8:00 a.m. (CDT) 4/21/2019. We apologize for the inconvenience.

Dual-Wheel Caster, NA100K

Part Number
NA100K
NA100KS
Part NumberVolume DiscountDays to Ship RoHSStopper Mounting Hole Type

11 Days or more

6No StopperRound hole

11 Days or more

6With Rotation StopperRound hole

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Properties Caster with Bearings Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Mounting Height H(mm) 122 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71
Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90
Wheel Dia. D(φ) 100 Wheel Width W(mm) 66 Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support