Dual-Wheel Caster, FW100

Part Number
FW100
FW100WS
Part NumberVolume DiscountDays to Ship Stopper
Available

11 Days or more

No Stopper
Available

16 Days or more

With Double Stopper (Rotation + Turning)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 78.4
Mounting Height H(mm) 117.5 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 46
Mounting Hole Pitch Transverse Direction P2(mm) 35 Plate Length F1 or Fb(mm) 60 Plate Width F2(mm) 50
Wheel Dia. D(φ) 100 Wheel Width W(mm) 47 Turning Radius C(mm) 24
Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support