Assist Caster TEA75N16rcws

Part Number

Configured Part Number is shown.

TEA75N16RCWS

Part Number
TEA75N16RCWS
Part NumberVolume DiscountDays to Ship
Available

16 Days or more

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Stopper With Rotation Stopper Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Mounting Height H(mm) 84.5 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Thread Diameter Nd M16X2.0
Wheel Dia. D(φ) 75 Wheel Width W(mm) 64 Turning Radius C(mm) 22
Mounting Section Shape Screw-In

Please check the type/dimensions/specifications of the part TEA75N16RCWS in the Assist Caster TEA75N16rcws series.

Additional Products in this Category

Tech Support