• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Dual-Wheel Caster, MY6E

Part Number
MY6E
MY6EF
MY6ES
MY6ESF
Part NumberVolume DiscountDays to Ship Stopper Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
Available

11 Days or more

No StopperRound Holes (3 Holes)----54Triangular Plate
Available

11 Days or more

No StopperRound hole46356050-Square Plate
Available

11 Days or more

With Rotation StopperRound Holes (3 Holes)----54Triangular Plate
Available

11 Days or more

With Rotation StopperRound hole46356050-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 78.4
Mounting Height H(mm) 74.5 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 50 Wheel Width W(mm) 45
Turning Radius C(mm) 17

Additional Products in this Category

Tech Support