Dual-Wheel Caster, TYC40 (Part Numbers)

Part Number
TYC40
TYC40F
TYC40S
TYC40SF
Part NumberVolume DiscountDays to Ship Stopper Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
Available

11 Days or more

No Stopper49Round Holes (3 Holes)----39Triangular Plate
Available

11 Days or more

No Stopper51.5Round hole26263838-Square Plate
Available

11 Days or more

With Rotation Stopper49Round Holes (3 Holes)----39Triangular Plate
Available

11 Days or more

With Rotation Stopper51.5Round hole26263838-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 39.2
Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel
Wheel Dia. D(φ) 40 Wheel Width W(mm) 44 Turning Radius C(mm) 15

Additional Products in this Category

Tech Support