Dual-Wheel Caster, TEC75WS

Part Number

Configured Part Number is shown.

TEC75WS

Part Number
TEC75WS
Part NumberVolume DiscountDays to Ship
Available

11 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper With Double Stopper (Rotation + Turning) Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Mounting Height H(mm) 93 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50 Mounting Hole Pitch Transverse Direction P2(mm) 50 Plate Length F1 or Fb(mm) 66
Plate Width F2(mm) 66 Wheel Dia. D(φ) 75 Wheel Width W(mm) 64
Turning Radius C(mm) 20 Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part TEC75WS in the Dual-Wheel Caster, TEC75WS series.

Additional Products in this Category

Tech Support