Stainless Steel Caster, Swivel / Stopper, Includes JSZ Metal Fittings, F/JSZ

Part Number
FJSZ100
FJSZ130
Part NumberVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
Available

7 Days or more

80.01~140.00127.41447171969610039
Available

15 Days or more

140.01~220.00176.4178808010710713043

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Additional Products in this Category

Tech Support