Joint Series, Multi-Opening Joint TP Series

Joint Series, Multi-Opening Joint TP Series

[Features]
· Optimally suited for connecting hoses from pipelines.

Part Number

Configured Part Number is shown.

TP20X1/4X8.5

Part Number
TP20X1/4X8.5
Part NumberVolume DiscountDays to Ship

10 Days or more

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Air Body Material Brass Rod
Shape Y Hose connection type Hose Barb Types of connection Male thread
Types of connection screw R Nominal of connection screw 1/4B Volute Diameter 8.5

Please check the type/dimensions/specifications of the part TP20X1/4X8.5 in the Joint Series, Multi-Opening Joint TP Series series.

Additional Products in this Category

Tech Support