Industrial Hose Super Tom Oil Resistant Sun Braid Hose

Industrial Hose Super Tom Oil Resistant Sun Braid Hose

Uses special resin for outstanding oil resistance. Use for color coding of the Sun Braid hose.

[Features]
▪ The product shows excellent oil resistance, and is ideal for piping of lubricating oil.
▪ Can be used for color coding of the Sun Braid hose

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TB-6-[1-100/1]
TB-8-[1-100/1]
TB-9.5-[1-100/1]
TB-12-[1-100/1]
TB-15-[1-50/1]
TB-19-[1-50/1]
TB-25-[1-50/1]
TB-32-[1-50/1]
TB-38-[1-50/1]
TB-50-[1-40/1]
TB-63-[1-20/1]
TB-75-[1-20/1]
Part NumberVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(m)

9 Days

6~1.110.56-5~60241 ~ 100

9 Days

6~1.1138-5~60321 ~ 100

9 Days

6~1.1159.5-5~60381 ~ 100

9 Days

6~1.01712-5~60481 ~ 100

9 Days

6~0.82115-5~60601 ~ 50

9 Days

6~0.72519-5~60761 ~ 50

9 Days

6~0.63225-5~601001 ~ 50

9 Days

6~0.539.532-5~601281 ~ 50

9 Days

6~0.446.538-5~601521 ~ 50

9 Days

6~0.36050-5~602001 ~ 40

9 Days

6~0.38063-5~602521 ~ 20

9 Days

6~0.39275-5~603001 ~ 20

Loading...

  1. 1

Basic Information

Fluid Water / Oil Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Transparent Green Properties Pressure Resistance / Oil Resistance / Transparency / Flexibility / Crush Strength Uses Fuel Oil Not Applicable

Additional Products in this Category

Tech Support