• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

SBU Shackle

Part Number
SBU-9
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Types Shackle Code No. 1724(304 Stainless Steel)/1610(316 Stainless Steel) Material Stainless Steel SUS304, SUS316
Wire diameter(mm) 10 Reference Load(kgf) 400 Inside Diameter Length L(mm) 36

Please check the type/dimensions/specifications of the part SBU-9 in the SBU Shackle series.

Additional Products in this Category

Tech Support