Wooden Wheel Casters - LG LGB

Part Number

Configured Part Number is shown.

 
Part Number
LG-BL
LG-C
LGB-BL
LGB-C
Part NumberVolume DiscountDays to Ship Caster Type Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Application Metal Fitting Color (Finish)
Available

Quote

Plate Type UniversalRound hole49366450-Commercial Facilities Display / Steel shelve, woodwork furnitureBlack Paint
Available

Quote

Plate Type UniversalRound hole49366450-Commercial Facilities Display / Steel shelve, woodwork furnitureChrome Plating
Available

Quote

Screw-In Type-----M10Commercial Facilities Display / Steel shelve, woodwork furnitureBlack Paint
Available

Quote

Screw-In Type-----M10Commercial Facilities Display / Steel shelve, woodwork furnitureChrome Plating

Loading...

  1. 1

Basic Information

Stopper No Load Range(daN) ~35.00 Allowable Load(daN) 29
Mounting Height H(mm) 113 Wheel Material Natural Buna (with Rubber) Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Steel Wheel Diameter(φ) 75 Rim Width(mm) 26
Specifications The wheels on earth Detailed Wheel Specifications (Core: None) Wheel color Natural Color
Floor Protection No Floor Protection Wheel locality Made in Italy Eccentricity(mm) 27
Bearing Oil-less Bushing

Additional Products in this Category

Tech Support