Electromagnetic Strength for Air Compressor: Drain Trap, Sensor-less Ultra Trap

Part Number

Configured Part Number is shown.

2UT500E-1

Part Number
2UT500E-1
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Constant Time
Power Supply AC100V Inlet Connection Type Rc Inlet Connection Screw Nominal 1/2
Outlet Connection Type Rc Outlet Screw Nominal 1/2 Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part 2UT500E-1 in the Electromagnetic Strength for Air Compressor: Drain Trap, Sensor-less Ultra Trap series.

Additional Products in this Category

Tech Support