• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Small Refrigerated Type for 5°C Terminal Line, LAST Air Dryer

Part Number

Configured Part Number is shown.

Part Number
L3D-1
L8D-2
Part NumberVolume DiscountDays to Ship Exit Air Flow Rate
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet diameter (Nominal value of thread) Outlet diameter (Nominal value of thread) Exit Air Flow Rate (50Hz/60Hz)
(l/min)

Quote

0.27 ~ 0.3353/83/80.27/0.33

Quote

0.70 ~ 0.85-1/21/20.70/0.85

Loading...

  1. 1

Basic Information

Types Dryer Unit Method Refrigerating type Shape Unit
Unit Combination Others Exit Air Flow Rate (Distinction)(l/min) 1 or Less Connection Type of Inlet Port Rc
Intake Air Temperature(℃) 25 Inlet Air Pressure(MPa) 0.7 Exit Connection Type Rc

Additional Products in this Category

Tech Support