• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

Environmentally-Friendly Rubber Sheet KGS

Environmentally-Friendly Rubber Sheet KGS

Multipurpose rubber sheet with excellent oil resistance, heat resistance, and weatherability.

Part Number

Configured Part Number is shown.

Part Number
KGS002
KGS003
KGS004
KGS006
Part NumberVolume DiscountDays to Ship Thickness
(mm)
Width
(mm)
Length
(mm)

7 Days or more

1200200

6 Days or more

1300300

7 Days or more

3100100

7 Days or more

3300300

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape No Seal Material, Details Special Synthetic Rubber
Color Black

Additional Products in this Category

Tech Support