• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 6:30 a.m. (CST) 11/18/2018. We apologize for the inconvenience.

Clinching Spacer Blind Type (Thin Shaft), FKB4.2【1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
FKB4.2-M3-6
FKB4.2-M3-8
FKB4.2-M3-10
FKB4.2-M3-12
FKB4.2-M3-14
FKB4.2-M3-16
FKB4.2-M3-18
FKB4.2-M3-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length L
(mm)

1,000 Pieces Per Package

13 Days

6

1,000 Pieces Per Package

13 Days

8

1,000 Pieces Per Package

13 Days

10

1,000 Pieces Per Package

13 Days

12

1,000 Pieces Per Package

13 Days

14

1,000 Pieces Per Package

13 Days

16

1,000 Pieces Per Package

13 Days

18

1,000 Pieces Per Package

13 Days

20

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Material Iron Surface Treatment No
Thread ridge type Metric coarse Application / function Crimped Surface Treatment (Details) No
Pitch(mm) 0.5

Additional Products in this Category

Tech Support