Ciccolo Brass (Chrome-Plated Finish) 8000 Series CS Both External Screws

Ciccolo Brass (Chrome-Plated Finish) 8000 Series CS Both External Screws
  • Volume Discount

Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate. [Panel installation function], [Lock mechanism] and [Open angle indication mechanism] are combined into one unit.

Part Number

Configured Part Number is shown.

Part Number
CS-8011
CS-8022
CS-8033
Part NumberVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
Available

14 Days or more

101/8B(6A)-10~801/8B(6A)
Available

14 Days or more

101/4B(8A)-10~801/4B(8A)
Available

14 Days or more

103/8B(10A)-10~803/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) R(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support