Ciccolo Brass (Chrome-Plated Finish) 6000 Series CW Both Internal Screws

Ciccolo Brass (Chrome-Plated Finish) 6000 Series CW Both Internal Screws
  • Volume Discount

A small needle valve, that is both easy to use and economical, while also allowing for pinpoint adjustment of flow rate. "Panel Installation Function" and "Lock Mechanism" are combined into one unit.

[Features]
· A large number of different types are available that can support each type of application, made possible by integrating the needle valve and fitting.
· The outside of the body and the needle are chrome plated for improving air tightness, damage-proofing and smooth operation.
· Excellent functionality and beauty (DEslaNPAT) - The unique color and design enhance the functionality and beauty of equipment.

Part Number

Configured Part Number is shown.

Part Number
CW-6011
CW-6022
CW-6033
Part NumberVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
Available

13 Days or more

101/8B(6A)-10~801/8B(6A)
Available

14 Days or more

101/4B(8A)-10~801/4B(8A)
Available

35 Days or more

103/8B(10A)-10~803/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A Rc(PT) Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support