• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ciccolo Brass (Chrome Plated Finish) Angled CY Hose Joint Model

Ciccolo Brass (Chrome Plated Finish) Angled CY Hose Joint Model
  • Volume Discount

[Features]
· The smallest needle valve that is easy to use, convenient and is capable of making delicate, high flow rate adjustments.
· Can immediately support all applications with the integration of the needle valve and fitting, and an abundant range of variations is also available.
· The outside of the body and the needle are chrome-plated for improved airtightness, damage-proofing and smooth operation.
· Excellent functional beauty (DEslaNPAT) – Unique color and design enhance the functionality and beauty of the equipment.

Part Number

Configured Part Number is shown.

Part Number
CY-3208
CY-3209
CY-3310
Part NumberVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Volute O.D. D
(mm)
Available

9 Days or more

1/4B(8A)-10~808
Available

9 Days or more

1/4B(8A)-10~809
Available

9 Days or more

3/8B(10A)-10~8010.5

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Body Lining No Handle Shape Round-shaped handle
Connection Type D in the Secondary Side(Controlled Side) Hose joint type Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support