Ace Ball Angle Type (Brass) BU Urethane Tube Connection Type

Ace Ball Angle Type (Brass) BU Urethane Tube Connection Type
  • Volume Discount

Change the handle's operational position depending on where you're using it. For handheld air tools.

Part Number

Configured Part Number is shown.

Part Number
BU-3165
BU-3185
BU-3265
BU-3285
BU-3365
BU-3385
Part NumberVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
Available

Quote

1/8B(6A)-10~8010
Available

Quote

1/8B(6A)-10~8012.5
Available

Quote

1/4B(8A)-10~8010
Available

Quote

1/4B(8A)-10~8012.5
Available

Quote

3/8B(10A)-10~8010
Available

Quote

3/8B(10A)-10~8012.5

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Body Lining No Handle Shape Standard Knob Connection Type D in the Secondary Side(Controlled Side) Urethane Tubes Connection Type
Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support