• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Kemifit C1 Speed Controller Connecting Pin HPN-C1

Kemifit C1 Speed Controller Connecting Pin HPN-C1
  • Volume Discount

The primary materials used for the HPN-C1 are special polypropylene resin and SUS304, so the product is suitable for environments (atmospheres) requiring chemical resistance.

[Features]
· Product is suitable for environments (atmospheres) requiring chemical resistance.
· Primary materials include special polypropylene resin and SUS304.
· A special type of EPDM is used for the main seal material.
· Tube is connected by Push One®.
· No need for jigs or tools to connect tubing.
· Allows centralized control with inline (ESU) piping lines.
· Diverse array of different piping configurations are feasible via fixation using connection pins and brackets

Part Number

Configured Part Number is shown.

Part Number
HPN4-C1
HPN6-C1
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Applicable Joint Part Number
Available

37 Days or more

5~60ESU4-C1SG
Available

37 Days or more

5~60ESU6-C1SG,ESU8-C1SG

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Polypropylene Resin Main Body Shape Connection Pin
Environment, Applications Standard / Clean circumstance

Additional Products in this Category

Tech Support