• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Chemifit C1S Series, Service Tee EST-C1S

Chemifit C1S Series, Service Tee EST-C1S
  • Volume Discount

The EST-C1S service tee is thoroughly processed not to use oil. Parts are cleaned and assembled in clean rooms and no oil or grease is used, even on the sealing material.

Part Number

Configured Part Number is shown.

Part Number
EST4-M5-C1S
EST4-R1/8-C1S
EST6-M5-C1S
EST6-R1/4-C1S
EST6-R1/8-C1S
EST8-R1/4-C1S
EST8-R1/8-C1S
EST10-R1/4-C1S
EST10-R3/8-C1S
EST12-R1/2-C1S
EST12-R3/8-C1S
Part NumberVolume DiscountDays to Ship T Screw Size (R) T Screw Size (M)
Available

15 Days or more

-M5X0.8

89 Days or more

1/8-
Available

15 Days or more

-M5X0.8

89 Days or more

1/4-

Quote

1/8-

89 Days or more

1/4-

89 Days or more

1/8-

89 Days or more

1/4-

89 Days or more

3/8-

Quote

1/2-

89 Days or more

3/8-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material 304 Stainless Steel Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Thread branch / connection Screw Mounting, Branch Service Tee Tube Size 1(φ) 3.175
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support