Stainless Steel, O-Type Handle (25⌀)

Part Number

Configured Part Number is shown.

Part Number
G-47030Z
G-47045Z
G-47060Z
G-470301
G-470451
G-470601
Part NumberVolume DiscountDays to Ship Main Body, Surface Treatment Pitch P
(mm)
Size
(mm)
Dimension P
(mm)
Available

9 Days or more

[Chrome Plating] Mirror Surface Chromium275300275
Available

9 Days or more

[Chrome Plating] Mirror Surface Chromium425450425
Available

9 Days or more

[Chrome Plating] Mirror Surface Chromium573600573
Available

9 Days or more

[Brushed Finish] HL275300275
Available

9 Days or more

[Brushed Finish] HL425450425
Available

9 Days or more

[Brushed Finish] HL573600573

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel Handle Cross Sectional Shape Round Shape
Height(mm) 70 Dimension D(φ) 25

Additional Products in this Category

Tech Support