• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Indexing Plungers Short Type IPS

Indexing Plungers Short Type IPS
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns the center pin to its original position by using the force of the spring. Can be used to calculate and select the position of jigs.

Part Number

Configured Part Number is shown.

Part Number
IPS-6
IPS-8
Part NumberVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
Available

51 Days or more

10126645M12
Available

8 Days or more

10168854M16

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Short Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support