• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Fixing Clamp Knob FCK

Fixing Clamp Knob FCK
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.

Part Number

Configured Part Number is shown.

Part Number
FCK25-8
FCK35-10
FCK55-10
FCK55-12
FCK55-16
FCK65-16
Part NumberVolume DiscountDays to Ship Body O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
Available

7 Days or more

85435M8
Available

7 Days or more

105547M10
Available

7 Days or more

105552M10
Available

7 Days or more

126658M12
Available

7 Days or more

169868M16
Available

7 Days or more

168875M16

Loading...

  1. 1

Basic Information

Type Polygon knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin Trivalent Chromate Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support