• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stainless Steel Round Plate Handle (27⌀)

Part Number

Configured Part Number is shown.

Part Number
S-1050250
S-1050300
S-1050400
Part NumberVolume DiscountDays to Ship Pitch P
(mm)
Available

8 Days or more

130
Available

8 Days or more

179
Available

8 Days or more

250

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Shape Additional Function No
Main Body Material Stainless Steel Main Body, Surface Treatment HL Mounting Method Round hole
Handle Cross Sectional Shape Round Shape Grip thickness(mm) 27 Height(mm) 61

Additional Products in this Category

Tech Support