Super Tube Cup UNIC300 Type, Socket

Super Tube Cup UNIC300 Type, Socket
  • Volume Discount

A coupler that can be easily mounted to a urethane hose without using hose clamps.

[Features]
· A urethane hose can be installed easily without hose band.
· Won't catch during hose transport because the tightening screw of the hose band does not protrude.
· The hose connection part cannot detach or cause leaks.
· Longer compressor service life reduces power consumption.
· Can be connected to Unic types (02, 03, and 04).

Part Number

Configured Part Number is shown.

Part Number
310SAN
320SAN
330SAN
Part NumberVolume DiscountDays to Ship RoHSOperating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Connection tube I.D.
(mm)
Connection tube O.D.
(mm)
Minimum Sectional Area
(mm2)
Available

7 Days or more

10-20~80~1.475816
Available

7 Days or more

10-20~80~1.476.51020
Available

7 Days or more

10-20~80~1.4781238

Loading...

  1. 1

Basic Information

Types Standard Body Material Steel Seal Material Nitrile Rubber
Applicable Fluids Air Plug (Male) / Socket (Female) Socket (female) Structure of Valve Single Passage Opening Closing Type
Types of connection parts Acorn Nut Type Operating Environment/Applications Standard

Additional Products in this Category

Tech Support