• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 1:00 p.m. 12/15 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

TAC Duct Aluminum II [2 Piece Lot Sales]

TAC Duct Aluminum II [2 Piece Lot Sales]

For ventilator ducts and air conditioning in housing, apartments, stores, etc. Flexible piping for easy use in narrow spaces. Can be shortened to around 1/10 of its original length for compact storage.

[Features]
· Being superior in flexibility and bending properties, it can be laid in a narrow space.
· TAC Duct Aluminum can be compressed to 1/5 of its original length, while TAC Duct Aluminum 2 can be compressed to 1/10 of its original length, allowing compact, space-saving storage.
· Strong against repeated bending. Excellent heat resistance (up to 80℃).

PDF

Part Number

Configured Part Number is shown.

Part Number
21103-100-5
21103-150-5
Part NumberVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Operating Temperature Range
(℃)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch)

9 Days

6111.0105-20~80651004

9 Days

6163.0157.0-20~80901506

Loading...

  1. 1

Basic Information

Material Aluminum Foil (Laminated) + Hard Steel Line Properties Standard / Heat resistant Cutting Service Usage No
Color Metallic color Applicable Fluid Air Allowable Pressure (Normal Temperature)(MPa) 0.01
Length(m) 5

Additional Products in this Category

Tech Support