General · Braided Hose, NEW KANALON

General · Braided Hose, NEW KANALON

Excellent flexibility. We can ship drum windings for all sizes. Includes cutting points for all sizes. Transparent, so you can check the transported goods inside.

Part Number

Configured Part Number is shown.

KR-50-[1-40/1]

Part Number
KR-50-[1-40/1]
Part NumberVolume DiscountDays to Ship RoHSAllowable Pressure (Normal Temperature)
(MPa)
Operating Temperature Range
(℃)
Length
(m)

10 Days

6~0.3-5~601 ~ 40

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Natural Transparency O.D.(Ø) 62 Nominal Designation (or Nominal Diameter ) / mm(φ) 50
Properties Standard / Transparency / Vacuum I.D.(mm) 50

Additional Products in this Category

Tech Support