Pressure Resistant Hose, Kana Power N.S.

Pressure Resistant Hose, Kana Power N.S.

Superior abrasion resistance. More flexible than New AtT 20% to 30% lighter, and has good operating efficiency. Higher decompression deformation temperature than New AT. Structure helps prevent heat deformation. Environmentally sound and burnable.

Part Number

Configured Part Number is shown.

Part Number
KPW-NS-050-[20,​50]
KPW-NS-075-[20,​50]
KPW-NS-100-[20,​50]
KPW-NS-125-20
KPW-NS-150-20
KPW-NS-200-10
Part NumberVolume DiscountDays to Ship RoHSAllowable Pressure (Normal Temperature)
(MPa)
O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Operating Temperature Range
(℃)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)

9 Days

6~0.9869.550-10~50600250.520 ~ 50

9 Days

6~0.9898.575-10~50750376.020 ~ 50

9 Days

6~0.98126.5100-10~5010004101.020 ~ 50

11 Days

6~0.98159125-10~5013605127.020

11 Days

6~0.98186.5150-10~5016006152.420

13 Days

6~0.98246.0200-10~5018008203.010

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Thermoplastic Elastomer+Olefin Based Resin
Color Red Properties Standard / Abrasion Resistance / Heat resistant / Flexibility / Shape Retentivity / Vacuum

Additional Products in this Category

Tech Support