Resin Coating Pipe Fitting, Coat Fitting, Differential Diameter Socket

Resin Coating Pipe Fitting, Coat Fitting, Differential Diameter Socket

A pipe fitting reducing socket. The inner face has a baked paint finish of epoxy resin. The threaded portion has a resin coating that is treated for anti-rust.

Part Number

Configured Part Number is shown.

Part Number
RS-20X15A-C
RS-25X15A-C
RS-25X20A-C
RS-32X15A-C
RS-32X20A-C
RS-32X25A-C
RS-40X15A-C
RS-40X20A-C
RS-40X25A-C
RS-40X32A-C
RS-50X15A-C
RS-50X20A-C
RS-50X25A-C
RS-50X32A-C
RS-50X40A-C
RS-65X15A-C
RS-65X20A-C
RS-65X25A-C
RS-65X32A-C
RS-65X40A-C
RS-65X50A-C
RS-80X15A-C
RS-80X20A-C
RS-80X25A-C
RS-80X32A-C
RS-80X40A-C
RS-80X50A-C
RS-80X65A-C
RS-100X20A-C
RS-100X25A-C
RS-100X32A-C
RS-100X40A-C
RS-100X50A-C
RS-100X65A-C
RS-100X80A-C
RS-125X40A-C
RS-125X50A-C
RS-125X65A-C
RS-125X80A-C
RS-125X100A-C
RS-150X50A-C
RS-150X65A-C
RS-150X80A-C
RS-150X100A-C
RS-150X125A-C
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

6 Days or more

3/4B(20A)1/2B(15A)

Quote

1B(25A)1/2B(15A)

9 Days or more

1B(25A)3/4B(20A)

Quote

1 1/4B(32A)1/2B(15A)

Quote

1 1/4B(32A)3/4B(20A)

Quote

1 1/4B(32A)1B(25A)

Quote

1 1/2B(40A)1/2B(15A)

Quote

1 1/2B(40A)3/4B(20A)

Quote

1 1/2B(40A)1B(25A)

9 Days or more

1 1/2B(40A)1 1/4B(32A)

Quote

2B(50A)1/2B(15A)

Quote

2B(50A)3/4B(20A)

Quote

2B(50A)1B(25A)

Quote

2B(50A)1 1/4B(32A)

66 Days or more

2B(50A)1 1/2B(40A)

Quote

2 1/2B(65A)1/2B(15A)

Quote

2 1/2B(65A)3/4B(20A)

Quote

2 1/2B(65A)1B(25A)

Quote

2 1/2B(65A)1 1/4B(32A)

Quote

2 1/2B(65A)1 1/2B(40A)

Quote

2 1/2B(65A)2B(50A)

Quote

3B(80A)1/2B(15A)

Quote

3B(80A)3/4B(20A)

Quote

3B(80A)1B(25A)

Quote

3B(80A)1 1/4B(32A)

Quote

3B(80A)1 1/2B(40A)

Quote

3B(80A)2B(50A)

Quote

3B(80A)2 1/2B(65A)

Quote

4B(100A)3/4B(20A)

Quote

4B(100A)1B(25A)

Quote

4B(100A)1 1/4B(32A)

Quote

4B(100A)1 1/2B(40A)

Quote

4B(100A)2B(50A)

Quote

4B(100A)2 1/2B(65A)

Quote

4B(100A)3B(80A)

Quote

5B(125A)1 1/2B(40A)

Quote

5B(125A)2B(50A)

Quote

5B(125A)2 1/2B(65A)

Quote

5B(125A)3B(80A)

Quote

5B(125A)4B(100A)

Quote

6B(150A)2B(50A)

Quote

6B(150A)2 1/2B(65A)

Quote

6B(150A)3B(80A)

Quote

6B(150A)4B(100A)

Quote

6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence

Additional Products in this Category

Tech Support