Ring Joint Pin

Ring Joint Pin
  • Volume Discount

Cadmium-free brass material is used.

[Features]
▪ The ring joint (in other models as well the connection format includes the ring type) if used in combination with the pin (AKP type: insert ring) can connect soft material tubes such as annealed copper tubes.
▪ Purchase only the required number of products for required fittings, and use them at the time of connection

Part Number

Configured Part Number is shown.

Part Number
AKP-06058
AKP-06078
AKP-08038
AKP-08058
AKP-08078
AKP-10018
AKP-10038
AKP-10058
AKP-12018
AKP-12038
AKP-12058
AKP-82058
AKP-82078
AKP-83038
AKP-83058
AKP-84018
AKP-84038
Part NumberVolume DiscountDays to Ship RoHSNominal (Related Parts)
(mm)
Nominal (Related Parts)
(inch)
Applicable Pipe O.D. (related parts)
(mm)
Length L
(mm)
Pin Outside Diameter d1
(φ)
Available

35 Days or more

106-615.04.0
Available

35 Days or more

106-615.04.4
Available

35 Days or more

108-816.05.6
Available

36 Days or more

108-816.06.0
Available

35 Days or more

108-816.06.4
Available

35 Days or more

1010-1019.07.0
Available

35 Days or more

1010-1019.07.6
Available

35 Days or more

1010-1019.08.0
Available

35 Days or more

1012-1222.09.0
Available

35 Days or more

1012-1222.09.6
Available

35 Days or more

1012-1222.010.0
Available

35 Days or more

10-1/46.3515.04.35
Available

35 Days or more

10-1/46.3515.04.75
Available

35 Days or more

10-3/89.5219.07.12
Available

35 Days or more

10-3/89.5219.07.52
Available

35 Days or more

10-1/212.7022.09.70
Available

35 Days or more

10-1/212.7022.010.30

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Insert Ring Material (Related Components) Brass (cadmium-free)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Air Applicable Temperature Range (associated part) *Use in a non-freezing range(℃) -20~150
Max. Operating Pressure (Related Parts)(MPa) 7 Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support